
Item number: 0202187
4 Variants
Value Line® T-design vacuum generator 6mm
Light weight and small sized vacuum ejectors with integrated push-in fittings. One is made with a T-design that will allow exhaust air to be piped away. The other one is a typical inline design. The T-design is also suitable for clean-room environments. Even though it is in our Value Line®, the ejectors will still show approximately 30% energy saving compared to a similar 0.7 mm competitor ejector. The products are available globally with off-the-shelf deliveries.
Login or create account to access all our content and features!
Variants
0202360
0202187
0202191
0205733
Features
- Ejector with improved vacuum performance compared to corresponding size conventional single-stage ejector.
- Ejector stage without flap valve gives high reliability in dirty and dusty environments.
- Light weight body.
- Integrated push-in fittings or thread connection for quick and low cost installation.
- Available in “Inline”, “T-design” or aluminum block version.
- The T-design is suitable if exhaust air needs to be piped away.
- The VL206 1/8” block version is an easy-to-install alternative, targeting operators of basic automated vacuum systems.