Vacuum Check Valve VT-1H Vacustat with COAX®, NPT threads, Ball joint, Left hand connection - 1
Item number: 0127836
14 Variants

Vacuum Check Valve VT-1H Vacustat with COAX®, NPT threads, Ball joint, Left hand connection

These vacuum pumps combine high security and the most energy-efficient solution for sealed material, COAX® technology with automatic air-saving function. They have a check valve that traps vacuum in sealed applications and an integrated energy saving device that results in virtually no energy consumption. They are excellent products when working with vacuum handling devices that have to comply and fulfil legislated lifting norms for handling devices, for example (DIN/SS) – EN 13155, ASME Standard B30.20, etc.
Login or create account to access all our content and features!

Variants

  • Vacuum Check Valve VT-1H Vacustat with COAX®, G threads, Lock pin 16, Left hand connection
    0120994
  • Vacuum Check Valve VT-1H Vacustat with COAX®, G threads, Lock pin 19, Left hand connection
    0120995
  • Vacuum Check Valve VT-1H Vacustat with COAX®, G threads, Ball joint, Left hand connection
    0119676
  • Vacuum Check Valve VT-1H Vacustat with COAX®, G threads, Lock pin 16, Right hand connection
    0121008
  • Vacuum Check Valve VT-1H Vacustat with COAX®, G threads, Lock pin 19, Right hand connection
    0121013
  • Vacuum Check Valve VT-1H Vacustat with COAX®, G threads, Ball joint 16, Right hand connection
    0121019
  • Vacuum Check Valve VT-1H Vacustat with COAX® with level compensator, G threads, Lock pin 16, Left hand connection
    0120996
  • Vacuum Check Valve VT-1H Vacustat with COAX® with level compensator, G threads, Lock pin 19, Left hand connection
    0120998
  • Vacuum Check Valve VT-1H Vacustat with COAX® with level compensator, G threads, Ball joint, Left hand connection
    0120997
  • Vacuum Check Valve VT-1H Vacustat with COAX® with level compensator, G threads, Lock pin 16, Right hand connection
    0121011
  • Vacuum Check Valve VT-1H Vacustat with COAX® with level compensator, G threads, Lock pin 19, Right hand connection
    0121016
  • Vacuum Check Valve VT-1H Vacustat with COAX® with level compensator, G threads, Ball joint, Right hand connection
    0121022
  • Vacuum Check Valve VT-1H Vacustat with COAX®, NPT threads, Ball joint, Left hand connection
    0127836
  • Vacuum Check Valve VT-1H Vacustat with COAX®, NPT threads, Ball joint, Right hand connection
    0127837

Features

  • Two-stage COAX® cartridge MINI Pi12-2 integrated.
  • Check valve that traps vacuum in sealed applications for safe operation.
  • Built-in blow off check valve for fast release of object.
  • Integrated energy-saving device, Vacustat results in virtually no air consumption in sealed applications.
  • Available in lock pin 16, 19 or ball joint mountings, industry standard.
  • Available with level compensator to compensate for differences in level of object.
  • Recommend using 4mm (5/32”) tubing and no more than 80 psi for blow off.
  • Recommend using 6mm (1/4”) tubing and no more than 80 psi for vacuum.
  • Equal line lengths from common manifold should be used for both blow-off and vacuum.
  • Maximum of (12) units per tool.