
Item number: 0121044
24 Variants
Vacuum Check Valve VT-1H COAX® with level compensator, NPT threads, Lock pin 19, Left hand connection
These vacuum pumps combine high security and the most energy-efficient solution for sealed material, COAX® technology with automatic air-saving function. They have a check valve that traps vacuum in sealed applications and an integrated energy saving device that results in virtually no energy consumption. They are excellent products when working with vacuum handling devices that have to comply and fulfil legislated lifting norms for handling devices, for example (DIN/SS) – EN 13155, ASME Standard B30.20, etc.
Login or create account to access all our content and features!
Variants
 0109276 0109276
 0111147 0111147
 0110435 0110435
 0121007 0121007
 0119573 0119573
 0121018 0121018
 0109278 0109278
 0120991 0120991
 0120990 0120990
 0121010 0121010
 0121015 0121015
 0121021 0121021
 0121026 0121026
 0121038 0121038
 0121056 0121056
 0121025 0121025
 0121039 0121039
 0121057 0121057
 0121032 0121032
 0121044 0121044
 0121062 0121062
 0121031 0121031
 0121045 0121045
 0121063 0121063
Features
- Two-stage COAX® cartridge MINI Pi12-2 integrated.
- Check valve that traps vacuum in sealed applications for safe operation.
- Built-in blow off check valve for fast release of object.
- Available in lock pin 16, 19 or ball joint mountings, industry standard.
- Available with level compensator to compensate for differences in level of object.
- Recommend using 4mm (5/32”) tubing and no more than 80 psi for blow off.
- Recommend using 6mm (1/4”) tubing and no more than 80 psi for vacuum.
- Equal line lengths from common manifold should be used for both blow-off and vacuum.
- Maximum of (12) units per tool.