
Item number: 0121007
24 Variants
Vacuum Check Valve VT-1H COAX®, G threads, Lock pin 16, Right hand connection
These vacuum pumps combine high security and the most energy-efficient solution for sealed material, COAX® technology with automatic air-saving function. They have a check valve that traps vacuum in sealed applications and an integrated energy saving device that results in virtually no energy consumption. They are excellent products when working with vacuum handling devices that have to comply and fulfil legislated lifting norms for handling devices, for example (DIN/SS) – EN 13155, ASME Standard B30.20, etc.
Login or create account to access all our content and features!
Variants
0109276
0111147
0110435
0121007
0119573
0121018
0109278
0120991
0120990
0121010
0121015
0121021
0121026
0121038
0121056
0121025
0121039
0121057
0121032
0121044
0121062
0121031
0121045
0121063
Features
- Two-stage COAX® cartridge MINI Pi12-2 integrated.
- Check valve that traps vacuum in sealed applications for safe operation.
- Built-in blow off check valve for fast release of object.
- Available in lock pin 16, 19 or ball joint mountings, industry standard.
- Available with level compensator to compensate for differences in level of object.
- Recommend using 4mm (5/32”) tubing and no more than 80 psi for blow off.
- Recommend using 6mm (1/4”) tubing and no more than 80 psi for vacuum.
- Equal line lengths from common manifold should be used for both blow-off and vacuum.
- Maximum of (12) units per tool.