Vacuum filter G1/2" (10 µm) - 1
Item number: 31.16.651
16 Variants

Vacuum filter G1/2" (10 µm)

Login or create account to access all our content and features!

Variants

  • Vacuum filter G1/2" (5 µm)
    01.10.521
  • Vacuum filter G3/4" (5 µm)
    01.10.522
  • Vacuum filter G1 1/2" (5 µm)
    01.10.523
  • Vacuum filter G1/8" (10 µm)
    31.16.670
  • Vacuum filter G3/8" (10 µm)
    31.16.671
  • Vacuum filter G1" (10 µm)
    31.16.672
  • Vacuum filter G1/2" (10 µm)
    31.16.651
  • Vacuum filter, G3/4" (10 µm)
    31.16.652
  • Vacuum filter  G1½" (10 µm)
    31.16.653
  • Vacuum filter 1/8" NPT
    PPSF.125-X10
  • Vacuum filter 1/4" NPT
    PPSF.25-X10
  • Vacuum filter 3/8" NPT
    PPSF.375-X10
  • Vacuum filter 1/2" NPT
    PPSF.5-X35
  • Vacuum filter 3/4" NPT
    PPSF.75-X35
  • Vacuum filter 1" NPT
    PPSF1.0-X50
  • Vacuum filter 1 1/2" NPT
    PPSF1.5-X75

Features

  • To filter dust and other small particles from the vacuum flow.
  • Reduces the risk of operation breakdown or stoppage in the pump.
  • Replaceable filter element.
  • Available with special filter element with increased filter area