New
piSAVE® ESL upgrade kit piCLASSIC™ Neo, 1/4" NPT - 1
Item number: 0248189
4 Variants

piSAVE® ESL upgrade kit piCLASSIC™ Neo, 1/4" NPT

piSAVE® ESL is a fully pneumatic energy-saving function designed for efficient handling of leaking materials and objects, compatible with piCLASSIC™ Neo. It dynamically adjusts ejector feed pressure level to maintain the desired vacuum level, minimizing compressed air consumption. The system ensures optimal energy usage without unnecessary fluctuations in vacuum that could impact delicate materials and automatically compensates for leakage variations. The system delivers reliable vacuum performance and reduces noise while supporting energy-efficient operations.
Login or create account to access all our content and features!

Variants

  • piSAVE® ESL upgrade kit piCLASSIC™ Neo, D=8
    0248186
  • piSAVE® ESL upgrade kit piCLASSIC™ Neo, D=10
    0248187
  • piSAVE® ESL upgrade kit piCLASSIC™ Neo, G1/4"
    0248188
  • piSAVE® ESL upgrade kit piCLASSIC™ Neo, 1/4" NPT
    0248189

Features

  • Compatible with piCLASSIC™ Neo with direct mechanical and pneumatic compatibility for efficient mounting and installation.
  • Optimized for energy-efficient handling of leaking materials and objects, dynamically adjusting to leakage variations for reliable and efficient vacuum performance.
  • Dynamic and automatic adjustment of ejector feed pressure to achieve and maintain desired vacuum level, minimizing the amount of compressed air used.
  • Adjustable vacuum level between 6 – 20.7 -inHg, with user-friendly interfaces for precise control.
  • Prevents unnecessary fluctuations in vacuum, protecting delicate and sensitive material.
  • Reduces noise levels by lowering compressed air usage.
  • Fully pneumatic, self-regulating operation requiring no external control or programming.