Manometer 150 psi/1 MPa - 1
Item number: 3101603
4 Variants

Manometer 150 psi/1 MPa

Login or create account to access all our content and features!

Variants

  • Vacuum gauge 39 mm, 30 -inHg
    0248920
  • Vacuum gauge 30 -inHg/100 -kPa -30 inHg
    3101602
  • Manometer 150 psi/1 MPa
    3101603
  • Manometer 36.25 psi/250 kPa
    3101626

Features

  • Analog indicator, spring joint – lever system.
  • The instruments include nut for installation on a panel.