U-shape seal ID=250 t=2mm BQ (piFLOW®f) - 1
Item number: 0255377
11 Variants

U-shape seal ID=250 t=2mm BQ (piFLOW®f)

This module seal is specifically developed for piFLOW® i/f conveyors, offering flexibility for use in various conveyor parts. The new blue detectable variant enhances contamination control in food processing applications. The blue variant is applicable for piFLOW®f conveyor only.
Login or create account to access all our content and features!

Variants

  • U-shape seal ID=250 t=2mm BQ (piFLOW®f)
    0255377
  • U-shape seal ID=350 t=2mm BQ (piFLOW® f)
    0255378
  • U-shape seal ID=400 t=2mm BQ  (piFLOW® f)
    0255379
  • U-shape seal ID=250 t=2mm, EPDM, piFLOW®i
    0125967
  • U-shape seal ID=250 t=2mm, piFLOW®f
    0128998
  • U-shape seal ID=350 t=2mm, piFLOW®i
    0125748
  • Flange sealing D250 EPDM, piFLOW®i/f
    0126226
  • U-shape seal ID=400 t=2mm EPDM, piFLOW®i
    0201952
  • U-shape seal ID=400 t=2mm, EPDM, piFLOW®f
    0206228
  • U-shape seal ID=80 t=2mm,  EPDM, piFLOW®i/f
    0224235
  • U-shape seal ID=350 t=2mm, piFLOW®f
    0205230

Features

  • Flexible, multi-position seals
  • The blue seals are highly visible and magnetically detectable (forpiFLOW®f)
  • Ensures secure, leak-proof operation
  • Designed for easy installation and maintenance