Clamp ferrule 51-2", in. G 1 1/2" SS - 1
Item number: 0243869
4 Variants

Clamp ferrule 51-2", in. G 1 1/2" SS

Login or create account to access all our content and features!

Variants

  • Clamp ferrule 38-1 1/2", in. G 1 1/2" SS
    0243868
  • Clamp ferrule 51-2", in. G 1 1/2" SS
    0243869
  • Clamp ferrule 63-2 1/2", in. G 2" SS
    0243870
  • Clamp ferrule 76-3"w bushing in. G 2" SS
    0243877