Suggestions

Categories

Products

Content

Vane pump 600/800 IE3 460V, 208V,230V - 1
Item number: 0209786
3 Variants

Vane pump 600/800 IE3 460V, 208V,230V

Login or create account to access all our content and features!

Variants

  • Vane pump 600/800 IE3  400V
    0209785
  • Vane pump 600/800 IE3 460V, 208V,230V
    0209786
  • Vane pump 600/800 IE3 200V, 220V, 380V
    0209788

Features

  • Electro mechanical generated vacuum
  • High vacuum flow
  • Integrated inlet filter and control valves
  • Oil-free
  • Vibration stable
  • With non-return valve