Vane pump 200 IE3 460V, 208V,230V - 1
Item number: 0209780
3 Variants

Vane pump 200 IE3 460V, 208V,230V

Login or create account to access all our content and features!

Variants

  • Vane pump 200 IE3  400V
    0209779
  • Vane pump 200 IE3 460V, 208V,230V
    0209780
  • Vane pump 200 IE3 200V, 220V, 380V
    0209781

Features

  • Electro mechanical generated vacuum
  • High vacuum flow
  • Integrated inlet filter and control valves
  • Oil-free
  • Vibration stable