piEVO vacuum ejector pump - 1
piEVO vacuum ejector pump - 2
piEVO vacuum ejector pump - 3
Item number: piEVO

piEVO vacuum ejector pump

piEVO is a vacuum ejector pump designed for pneumatic vacuum conveyors, delivering fast response and high reliability for stable, consistent conveying performance. Flexible, modular integration and easy installation make it simple to design into new or existing lines, with built-in safety and ensuring compliant operation.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Clean, modern design to ensure easy maintenance with commonly available tools.
  • Space-saving design to maximize available production space.
  • Ensures stable conveying and fewer unplanned stops through fast-response, high-reliability vacuum generation.
  • Simplifies design-in and retrofits by using a modular layout with multiple mounting options.
  • Reduces service time and maintenance costs with a clean design that gives easy access using commonly available tools.
  • Protects product and equipment with builtin safety functions.
  • Simplifies installation and handling through bayonetted interface that enables safe and simple installation on the conveyor by one person.
  • Future-proofs the installation thanks to compatibility with existing control units as well as readiness for future updates.
  • The premium silencer module provides improved sound dampening for low noise level of <78 dBA.