Vane pump 1200/1600 IE3 460V, 208V, 230V - 1
Item number: 0209790
3 Variants

Vane pump 1200/1600 IE3 460V, 208V, 230V

The Vane Pump 1200/1600 delivers high vacuum flow with oil-free, vibration-stable operation when compressed air is not available in your facility.
Login or create account to access all our content and features!

Variants

  • Vane pump 1200/1600 IE3 400V
    0209789
  • Vane pump 1200/1600 IE3 460V, 208V, 230V
    0209790
  • Vane pump 1200/1600 IE3 200V, 220V, 380V
    0209791

Features

  • Electro mechanical generated vacuum
  • High vacuum flow
  • Integrated inlet filter and control valves
  • Oil-free
  • Vibration stable
  • With non-return valve