Pneumatic controller PPT/S NO - 1
Item number: 0247129

Pneumatic controller PPT/S NO

This model is distinguished by its modern, streamlined design coupled with the consistent high-quality standards expected from Piab devices. The pneumatic controller is carefully designed and engineered to be free of any ignition sources, making it exceptionally suitable for use in a variety of challenging environments, particularly those likely to have high levels of dust or other air pollutants. It is fully pneumatic, but it also has low reaction times that match its electric or partially electric counterparts. This pneumatic controller is designed to manage all necessary functions of Piab vacuum conveyors, namely the operation of the bottom valve, the pump, and the filter shock system. It is equipped with a robust start/stop button and user-friendly adjustment knobs that allow operators to set the conveying time and the material emptying time. These features facilitate rapid adjustments, significantly enhancing operational efficiency and safety across various industrial applications. A normally closed (NC) bottom valve means that it is in the closed position when the conveyor is in idle mode.Overall, the Pneumatic Controller PPT/S NC is very easy to use for operators looking to optimize their material handling processes through precise control and enhanced safety mechanisms. Its ability to operate effectively in dusty environments without the risk of ignition further underscores its versatility and suitability for a wide range of industrial settings.
Login or create account to access all our content and features!

Features

  • Controls the functions of a vacuum conveyor.
  • Fully pneumatic and ignition-free.
  • Setting time can be adjusted between 0-30s.
  • NO (Normally Open) means the bottom valve is in the open position when the conveyor is in idle mode.
  • The maximum recommended distance between the conveyor and control unit is 10 metres when feed pressure is 0.6 MPa.