Reducer in. 1 1/2"- 1 1/4" out. SS - 1
Item number: 0244307
6 Variants

Reducer in. 1 1/2"- 1 1/4" out. SS

Login or create account to access all our content and features!

Variants

  • Reducer in. 3/4"-1/4" out. SS
    0244303
  • Reducer in. 3/4"-1/2" out. SS
    0244304
  • Reducer in. 1 1/2"- 3/4" out. SS
    0244305
  • Reducer in. 1 1/2"- 1" out. SS
    0244306
  • Reducer in. 1 1/2"- 1 1/4" out. SS
    0244307
  • Reducer in. 2"- 2" out. SS
    0244308