Pipeline emptying unit 63 - 1
Item number: 0212710
5 Variants

Pipeline emptying unit 63

Pipeline emptying unit (PLEU) is recommended when high vertical lift is included in the conveying line. It features an air inlet to add venting to the process to empty the conveyed material from vertical pipe sections when the pump is switched off in each conveying cycle. Emptying the pipe ensures that the material doesn't fall down and block the conveying line, so the next conveying cycle can start easier. To prevent cross-contamination, an air inlet filter can be placed on the air inlet. It avoids material leakage from the inlet as well as prevents the conveyed material from getting in touch with any substances in the surrounding air. PLEU can be used when an electric control unit is in use.
Login or create account to access all our content and features!

Variants

  • Pipeline emptying unit 32
    0212707
  • Pipeline emptying unit 38
    0212708
  • Pipeline emptying unit 51
    0212709
  • Pipeline emptying unit 63
    0212710
  • Pipeline emptying unit 76
    0212711

Features

  • Prevents material blockage at vertical lifts
  • Electrically controlled
  • Flexible location
  • Electro polished at product contact sufrace: Ra≤0.8
  • ASTM 316L