Hose PUR 2"/ 50-51 mm - 1
Item number: 0207839
7 Variants

Hose PUR 2"/ 50-51 mm

To complete the conveying system Piab offers stainless steel pipe bends, food grade hoses, different types of pipe fittings, pipeline emptying units, pinch valv...
Login or create account to access all our content and features!

Variants

  • Hose PUR 1"/ 25 mm
    0207836
  • Hose PUR 1.25"/ 32 mm
    0207837
  • Hose PUR 1.5"/ 38 mm
    0207838
  • Hose PUR 2"/ 50-51 mm
    0207839
  • Hose PUR 2.5''/ 63 mm
    0207840
  • Hose PUR PUR 3"/ 76 mm
    0207841
  • Hose PUR 4"/ 102 mm
    0207842

Features

  • The hose is in compliance with EU directive 10/2011 and 2015/174.
  • The hose is in compliance with FDA.
  • The hose is suitable for all types of air and fumes, to transport dust and powder and also suitable for abrasive material.
  • The hose is antistatic (<10^9 Ω) and electrically conductive in accordance with ATEX 2014/34/EU.