Clamp bracket 3/4"- Filter 3/4" Air Inlet filter 3/4" - 1
Item number: 0246966
3 Variants

Clamp bracket 3/4"- Filter 3/4" Air Inlet filter 3/4"

The clamp bracket is designed to mount the air inlet filter remotly on a wall, ensuring stable and reliable mounting. Proper mounting and connection ensure the...
Login or create account to access all our content and features!

Variants

  • Clamp bracket 2" - Air Inlet filter 2"
    0246964
  • Clamp bracket 1 1/2"- Filter 1 1/2" Air Inlet filter  1 1/2"
    0246965
  • Clamp bracket 3/4"- Filter 3/4" Air Inlet filter 3/4"
    0246966

Features

  • It is designed to mount the air inlet filter remotly on a wall.