
Item number: 0243821
3 Variants
Air inlet filter 2" Antistatic
Air inlet filters prevent atmospheric and air-carried dust & particles from entering the conveying system through the adjustable air inlets of the feed adapters...
Login or create account to access all our content and features!
Variants
- 0243819
- 0243820
- 0243821
Features
- Exposed element for optimal air flow & low restriction.
- Heavy gauge base with low pressure drop outlet pipe and center bracket design.
- Temperature range (continuous): -26°C[-15°F] to 104°C[+220°F].
- Polyester: ≥99% removal efficiency standard to 5 micron.
- Stainless steel, grade 316 (Acid and corrosion resistant).
- Simple filter replacement element.