Suggestions

Categories

Products

Content

Air inlet filter 2" Standard - 1
Item number: 0243815
3 Variants

Air inlet filter 2" Standard

Air inlet filters prevent atmospheric and air-carried dust & particles from entering the conveying system through the adjustable air inlets of the feed adapters...
Read more
Login or create account to access all our content and features!

Variants

  • Air inlet filter 3/4" Standard
    0243813
  • Air inlet filter 1 1/2" Standard
    0243814
  • Air inlet filter 2" Standard
    0243815

Features

  • Suitable for general industrial applications.
  • Exposed element for optimal air flow & low restriction.
  • Heavy gauge base with low pressure drop outlet pipe and center bracket design.
  • Corrosive-resistant gray powder coat carbon steel.
  • Simple filter replacement element.
  • Temperature range (continuous): -26°C [ -15°F ] to 104°C [ +220°F ]
  • Polyester: ≥ 99% removal efficiency standard to 5 micron.

Compare products

0 item(s) added
Compare