
Item number: 0243814
3 Variants
Air inlet filter 1 1/2" Standard
Air inlet filters prevent atmospheric and air-carried dust & particles from entering the conveying system through the adjustable air inlets of the feed adapters, resulting in contained material transport through the system. At the same time, they prevent the conveyed material from leaking out from the feed adapters' adjustable air inlets, e.g. when fluidization is used. When an Air Inlet filter is added to Piab’s feed adapter, it prevents cross-contamination. It is compatible with all Piab feed adapter types, the electrical Pipeline emptying unit, the Air carrying unit, or can be mounted on other air inlets in the set-up.
Login or create account to access all our content and features!
Variants
0243813
0243814
0243815
Features
- Suitable for general industrial applications.
- Exposed element for optimal air flow & low restriction.
- Heavy-gauge base with low-pressure-drop outlet pipe and center bracket design.
- Simple filter replacement element.
- Temperature range (continuous): -26°C [ -15°F ] to 104°C [ +220°F ]
- Polyester: ≥ 99% removal efficiency standard to 5 micron.
- Corrosion-resistant gray powder coat carbon steel.