Suggestions

Categories

Products

Content

Feed adapter, D=38C - 1
Item number: 0202816
8 Variants

Feed adapter, D=38C

Specialized feeding adapters for smooth material entry into vacuum conveyors. The feed adapter allows adjustments to carrier air, optimizing flow for challengin...
Read more
Login or create account to access all our content and features!

Variants

  • Feed adapter, D=38C
    0202816
  • Feed adapter TC, D=50C
    0202823
  • Feed adapter, D=50C
    0202825
  • Feed adapter, D=63C
    0202827
  • Feed adapter, D=25C
    0202837
  • Feed adapter, D=32C
    0202838
  • Feed adapter, D=75C
    0202844
  • Feed adapter, D=100C
    0202845

Features

  • Polished ≤ Ra 0.8.
  • To suit Piab feed station or transition pieces.
  • Clamp ring or U flange and sealing to be ordered separately from the accessory list