Feed Nozzle Ø25 without handle - 1
Item number: 0202675
10 Variants

Feed Nozzle Ø25 without handle

The feed nozzle is typically suitable for challenging materials like powders and granules that may not flow easily in food and pharmaceuticals manufacturing. Al...
Login or create account to access all our content and features!

Variants

  • Feed Nozzle Ø25 without handle
    0202675
  • Feed Nozzle Ø32
    0202612
  • Feed Nozzle Ø38
    0202617
  • Feed Nozzle Ø51
    0202633
  • Feed Nozzle Ø63
    0202636
  • Feed Nozzle Ø25 TC without handle
    0202674
  • Feed Nozzle Ø32 TC
    0202606
  • Feed Nozzle Ø38 TC
    0202596
  • Feed Nozzle Ø51 TC
    0202570
  • Feed Nozzle Ø63 TC
    0202619

Features

  • Polished ≤ Ra 0.8.
  • To pick up the product in a smooth manner.
  • Adjustable air intake at two places. Available with TC connection.