piFLOW®i - 1
Item number: piFLOW®i_configuration

piFLOW®i

This is a conveyor widely used in the general industry and sometimes in the chemical industry. It has a high throughput performance as well as a small foot print. This conveyor is often used as an alternative to mechanical conveyors when there is a requirement for dust free conveying or low maintenance. Another advantage is that the pump is based on COAX® technology which is the most energy efficient way to produce vacuum. Capacity up to 7,5 tons/h.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • COAX® Technology is used in the pump. The most energy efficient way to produce vacuum.
  • The material used is ASTM 304.
  • piFLOW®i is easy to install and easy to use.
  • It is ATEX Dust certified.
  • It has antistatic filter and seals.
  • piFLOW®i is an cost-effective solution when no hygienic standards are needed, e.g. FDA.

Do you need help choosing the right product?

Get free advice from our engineers

Country
I want to receive the latest news on
Conveying solutions