Vacuum conveyor piFLOW®c21 -C2101-120 Q Textile Al Ø32 1.0 liter - 1
Vacuum conveyor piFLOW®c21 -C2101-120 Q Textile Al Ø32 1.0 liter - 2
Vacuum conveyor piFLOW®c21 -C2101-120 Q Textile Al Ø32 1.0 liter - 3
Item number: 0121652
8 Variants

Vacuum conveyor piFLOW®c21 -C2101-120 Q Textile Al Ø32 1.0 liter

The compact vacuum conveyor, built to fit where others can't. piFLOW®c21 brings vacuum conveying into the smallest spaces in your line. It is engineered with an integrated pump head, top product inlet and a 316L stainless-steel body – a great choice for small-batch processes. It integrates well with a wide range of OEM-machines — like sachet and stick-pack lines, IBC feeding, or 3D printer loading. Also suitable for coffee transfers into small tanks and roasters, seasoning and spice dosing and chips lines, as well as capsule and tablet press feeding or for small granule transfers. piFLOWc21 is fast to specify, fast to install, and easy to maintain.
Login or create account to access all our content and features!

Variants

  • Vacuum conveyor piFLOW®c21 - C2101-120 NBR Textile Al Ø32 1.0 liter
    0121636
  • Vacuum conveyor piFLOW®c21 - C2101-120 Fluid NBR Textile Al Ø32 1.0 liter
    0121637
  • Vacuum conveyor piFLOW®c21 -C2101-120 NBR Textile Al Ø32 2.5 liter
    0121638
  • Vacuum conveyor piFLOW®c21 -C2101-120 Fluid NBR Textile Al Ø32 2.5 liter
    0121639
  • Vacuum conveyor piFLOW®c21 -C2101-120 Q Textile Al Ø32 1.0 liter
    0121652
  • Vacuum conveyor piFLOW®c21 - C2101-120 Fluid Q Textile Al Ø32 1.0 liter
    0121653
  • Vacuum conveyor piFLOW®c21 -C2101-120 Q Textile Al Ø32 2.5 liter
    0121658
  • Vacuum conveyor piFLOW®c21 -C2101-120 Fluid Q Textile Al Ø32 2.5 liter
    0121659

Features

  • Compact design – fits where others can't
  • Integrated pump head – clean machine integration
  • Top product inlet – protects the textile filter
  • 316L stainless-steel body
  • Closed, dust-free vacuum conveying
  • Fast to specify and order
  • Low build height
  • Easy filter access and simple maintenance
  • The NBR variants have antistatic properties.
  • Suitable for food and pharma industry applications with low requirements. Please note that no certificates are available for the product.
  • Customized product variants are available upon request.