Bag dump station 100 liters, piFLOW® i/f - 1
Item number: 0212671

Bag dump station 100 liters, piFLOW® i/f

Allows for easy opening of paper bags. Can handle approx. 4 bags at a time and fits seamlessly with other Piab systems.
Login or create account to access all our content and features!

Piab’s bag dump station is a modular system. Key accessories include Hood, Grating, Shelf, and Wheel set. Bag dump stations work with feed adapters.

 

Feed adapters maintain the optimal air ratio within the conveying line. For setups requiring stringent measures to prevent cross-contamination, these adapters can be fitted with an air inlet filter.

The material is then transferred into the piFLOWi/f vacuum conveyor through a flexible hose.

Features

  • To store the product at the suction point.
  • Pickled ≤ Ra 0.8 in product contact zone

Key Advantages of Piab Powder Bag Dumping Stations

Efficient handling of small bags and seamless integration

Piab's manual bag dump station accommodate approximately four small bags simultaneously. It is optimized for piFLOW® vacuum conveyors. It ensures a smooth transition of powder or granular material into the conveying system.

Improves Workplace Safety and Cleanliness

Equipped with a built-in dust containment system, it prevents airborne contamination by minimizing dust emissions. An optional dust collector (sold separately) ensures cleaner working conditions and compliance with workplace safety standards.

Highly Ergonomic and Operator-Friendly

Minimizes strain on workers. These stations include grating for bag support, shelves for easy material loading, and optional wheel sets for greater mobility. The lockable wheels provide easy maneuverability without compromising stability.

Hygienic and Meets Industry Standards

Meets FDA and EC No. 1935/2004 standards. Piab’s bag dump stations are well-suited for food, pharmaceutical, and industrial applications that require hygienic material handling.

Optimizing Production Efficiency

By adding Piab bag dump stations to your powder feeding system, manufacturers can boost efficiency. This also improves material flow and creates a safer working environment. These solutions reduce downtime, stop cross-contamination, and ensure reliable material transfer. They are a valuable addition to any manufacturing process that uses bagged materials.

Would you like assistance in selecting the right product for your operation? Let us help tailor a solution based on your specific production requirements.

Do you need help choosing the right product?

Get free advice from our engineers

Country
I want to receive the latest news on
Conveying solutions