Vacuum filter, G3/4" (10 µm) - 1
Item number: 3116652
16 Variants

Vacuum filter, G3/4" (10 µm)

Login or create account to access all our content and features!

Variants

  • Vacuum filter G1/2" (5 µm)
    0110521
  • Vacuum filter G3/4" (5 µm)
    0110522
  • Vacuum filter G1 1/2" (5 µm)
    0110523
  • Vacuum filter G1/8" (10 µm)
    3116670
  • Vacuum filter G3/8" (10 µm)
    3116671
  • Vacuum filter G1" (10 µm)
    3116672
  • Vacuum filter G1/2" (10 µm)
    3116651
  • Vacuum filter, G3/4" (10 µm)
    3116652
  • Vacuum filter  G1½" (10 µm)
    3116653
  • Vacuum filter 1/8" NPT
    0128408
  • Vacuum filter 1/4" NPT
    0128409
  • Vacuum filter 3/8" NPT
    0128410
  • Vacuum filter 1/2" NPT
    0128413
  • Vacuum filter 3/4" NPT
    0128415
  • Vacuum filter 1" NPT
    0128418
  • Vacuum filter 1 1/2" NPT
    0128419

Features

  • To filter dust and other small particles from the vacuum flow.
  • Reduces the risk of operation breakdown or stoppage in the pump.
  • Replaceable filter element.
  • Available with special filter element with increased filter area.