CU (Control Unit) P3010, P5010 & P6010 - 1
Item number: 0117924

CU (Control Unit) P3010, P5010 & P6010

Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when...
Read more
Login or create account to access all our content and features!

Features

  • For vacuum pumps P3010, P5010 and P6010.
  • CU with electric valves for vacuum on/off and blow-off.
  • Mechanical valve for blow-off flow adjustment.
  • Special M12 4-pin cable assembly with LED for status of valve signal.