Item number: S.BXP.MF
BXP
BXP (either BX_P or B_XP) is a range of modular suction cups, designed to enable safe handling of porous materials and secure level adjustment. The cups come in a number of sizes and an attractive selection of bellows and lips to fit any application. Please note that ‘B-number-XP' is our standard bellow setup, while ‘BX-number-P' means an additional bellow to boost flexibility in applications where large height differences occur.
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Fully modular suction cups, bellows, fittings and accessories. Select ‘B-number-XP’ for 1.5 bellows (standard) and ‘BX-number-P’ for 2.5 bellows.
- Sealing lips come in multiple hardness for maximized adaptation.
- Top performance on uneven and porous surfaces and materials such as cardboard.
- All cups made of DURAFLEX®, a material that combines the elasticity of rubber with the wear resistance of polyurethane.
- DURAFLEX® is mark-free, which guarantees that all lifted objects are left unscathed.