ESD Protection
In environments with sensitive Electronics, it is essential to avoid electrostatic discharges that could compromise quality. Conventional suction cups are often made from fully nonconductive material, which can create the risk of sudden discharge. These suction cups, including their fittings, are semiconductive or fully conductive, ensuring controlled dissipation of static electricity and preventing unwanted discharges. They are recommended, for example, for applications in battery module assembly and electronic component and circuit board handling.

4 products