New

Item number: S.BLFF
Suction Cup BLFF family
BLFF is Piab’s new high performance suction cup family for modern warehousing, e-commerce, logistics and general industry. It combines the soft adaptability needed to seal on bags, irregular shapes and porous materials with the strength required for heavy cartons and flat boxes. Thanks to a unique combination of high flow capability and a soft, conformable lip, BLFF can handle both heavy loads and “difficult” objects where traditional cup lips struggle to seal, helping to increase pick rates and reduce changeovers in automated systems. Available in diameters Ø42 and Ø55 mm and two hardness levels (Medium, Hard), BLFF replaces multiple traditional cup types and simplifies tooling, setup and spare part handling. The cups are molded in recyclable TPE and mounted on detachable metal fittings, making replacement and recycling straightforward. Validated in demanding cyclic and abrasion tests and suitable for both centralized and decentralized vacuum systems, BLFF offers a robust, long life gripping solution that is ready for today’s and tomorrow’s packaging materials.
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Versatile cup family for mixed object handling in warehousing, e-commerce, logistics, and general industry.
- Unique lip and bellow design, combined with high vacuum flow capability, grips both rigid boxes and light, deformable or “difficult” items where sealing is normally a challenge.
- Two hardness levels (Medium, Hard).
- Recyclable TPE materials and detachable metal fittings for easy replacement and improved sustainability.
- Proven robustness and long service life from Piab cyclic, abrasion, and high load testing.
- Available in Ø42 and Ø55 mm with clear color coding for each hardness level.
- Wide range of fittings, optional piSense valves and cleanable high flow filters for dusty applications.
- Suitable for both centralized and decentralized vacuum systems and for single or multi cup grippers.