Suction cup BL50-5 Silicone FCM, 1/2" NPT male - 1
Item number: 9909656
9 Variants

Suction cup BL50-5 Silicone FCM, 1/2" NPT male

The material is approved by FDA (FDA 21 CFR 177.2600) and meets EU's regulation EU 1935/2004. This cup is transparent with no addition of pigments. Optimized for handling bags with liquid, viscous contents and frozen food. Not suitable for use with deep vacuum levels. Can be equipped with reinforcement rings of polyamide to give extra stability.
Login or create account to access all our content and features!

Size

30 mm
Item number: 0200239
40 mm
Item number: 0200237
50 mm
Item number: 9909656

Fitting

Without fitting None
Item number: 0200240
G 1/4" MaleAl
Item number: 9909651
G 3/8" MaleAl
Item number: 9909653
G 1/2" MaleAl
Item number: 9909655
1/4" NPT MaleAl
Item number: 9909652
3/8" NPT MaleAl
Item number: 9909654
1/2" NPT MaleAl
Item number: 9909656
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004
  • High initial flow, with reinforced bellows and long, thin lip
  • Suitable for handling difficult-to-handle bags, e.g., bags filled with liquid, frozen food, and for heavy bags
  • Suitable working temperature is -40–392 °F
  • Suitable for level compensation