Suction cup BL30-4 Silicone FCM, G1/4" male - 1
Item number: 9909645
9 Variants

Suction cup BL30-4 Silicone FCM, G1/4" male

The material is approved by FDA (FDA 21 CFR 177.2600) and meets EU's regulation EU 1935/2004. This cup is transparent with no addition of pigments. Optimized for bags with fragile contents and food. Not suitable for use with deep vacuum levels. Can be equipped with reinforcement rings of polyamide to give extra stability.
Login or create account to access all our content and features!

Size

30 mm
Item number: 9909645
40 mm
Item number: 0200337
50 mm
Item number: 0200238

Fitting

Without fitting None
Item number: 0200436
G 1/4" MaleAl
Item number: 9909645
G 3/8" MaleAl
Item number: 9909647
G 1/2" MaleAl
Item number: 9909649
1/4" NPT MaleAl
Item number: 9909646
3/8" NPT MaleAl
Item number: 9909648
1/2" NPT MaleAl
Item number: 9909650
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004
  • Long and flexible bellow
  • Long and thin lip
  • High flow fitting
  • Working area = lip diameter
  • Wide temperature range (-40°F to +392°F)