Suction cup BL30-2 Silicone FCM, 1/8" NPSF female, with mesh filter - 1
Item number: 9909641
16 Variants

Suction cup BL30-2 Silicone FCM, 1/8" NPSF female, with mesh filter

The material is approved by FDA (FDA 21 CFR 177.2600) and meets EU's regulation EU 1935/2004. The cup is transparent with no addition of pigments. Not suitable for use with deep vacuum levels. Can be equipped with reinforcement rings of polyamide to give extra stability. Can be used at a wide temperature range.
Login or create account to access all our content and features!

Size

20 mm
Item number: 0200412
30 mm
Item number: 9909641
40 mm
Item number: 9909643
50 mm
Item number: 9909644

Fitting

Without fitting None
Item number: 0200411
G 1/8" MaleFilter mesh, Al
Item number: 9909637
G 1/4" MaleFilter mesh, Al
Item number: 9909639
1/8" NPT MaleFilter mesh, Al
Item number: 9909671
1/4" NPT MaleFilter mesh, Al
Item number: 9909672
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
  • Suitable for level adjustment.
  • Lifting movement to separate small and thin objects.
  • Less suitable when the lifting force is parallel to the surface of the object.