Suggestions

Categories

Products

Content

Suction cup BXF75P Polyurethane 60, G3/8" male with mesh filter - 1
Item number: 0209310
9 Variants

Suction cup BXF75P Polyurethane 60, G3/8" male with mesh filter

Login or create account to access all our content and features!

Variants

  • Suction cup BXF75P Polyurethane 60, T-slot with mesh filter
    0209315
  • Suction cup BXF75P Polyurethane 60, M10×1,5 male with mesh filter
    0209314
  • Suction cup BXF75P Polyurethane 60, G3/8" male with mesh filter
    0209310
  • Suction cup BXF75P Polyurethane 60, G3/8" female with mesh filter, 17 mm thread
    0209309
  • Suction cup BXF75P Polyurethane 60, G3/8" female with mesh filter
    0209308
  • Suction cup BXF75P Polyurethane 60, G3/8" female plastic thread
    0209307
  • Suction cup BXF75P Polyurethane 60, G1/4" male with mesh filter
    0209313
  • Suction cup BXF75P Polyurethane 60, G1/4" female with mesh filter
    0209312
  • Suction cup BXF75P Polyurethane 60, 3/8" NPT female with mesh filter
    0209311

Features

  • Special designed friction cup with multi bellows for oily metal sheets. Suitable for application where great level compensation is needed such as de-stacking sheets from magazines (press-line) and picking car body parts from racks.
  • Very low vacuum level needed to fully compress the extra-long bellows causes the cup not to push away parts from position.
  • The "BXF" design is suitable for flat as well as uneven/curved surfaces.
  • Internal friction pattern on the lip can withstand high shear forces, typically 3–5 times more than corresponding conventional suction cups.
  • Best choice if > 0.1g/m2 press oil is used on the sheet but also a great choice for dry metal sheets.
  • DURAFLEX® is a material that features the elasticity of rubber and wear resistance of polyurethane. The material has a fantastic elastic memory, even after hundreds of thousand cycles.