Suction cup B-BL30-2 Silicone, with retainer clip, detectable FCM - 1
Item number: 0207100
30 Variants

Suction cup B-BL30-2 Silicone, with retainer clip, detectable FCM

B-BL is a family suitable for bakery products. The material complies with FDA (FDA 21 CFR 177.2600), meets EU's regulation EU 1935/2004 and can be used at a wide temperature range. Not suitable for use with deep vacuum levels. Can be equipped with reinforcement rings of polyamide to give extra stability.
Login or create account to access all our content and features!

Size

30 mm
Item number: 0207100
40 mm
Item number: 0207109
60 mm
Item number: 0207119

Fitting

Without fitting None
Item number: 0206373
G 3/8" MaleASTM 316L
Item number: 0207092
G 3/8" MaleComposite
Item number: 0207097
G 1/2" MaleASTM 316L
Item number: 0207093
G 1/2" MaleComposite
Item number: 0207096
3/8" NPT MaleASTM 316L
Item number: 0207094
3/8" NPT MaleComposite
Item number: 0207099
1/2" NPT MaleASTM 316L
Item number: 0207095
1/2" NPT MaleComposite
Item number: 0207098
Retainer clip None
Item number: 0207100
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • The silicone material complies with FDA 21 CFR 177.2600 and EU 1935/2004. Long lasting high-end silicone material. A low percentage metal additive (Fe) is mixed with the rubber material to make it detectable. Suitable for bakeries for use with handling seeded product. Suitable for level adjustment. Available with male threaded food grade, detectable plastic fittings or acid proof stainless steel fittings. The fittings are separable. Additional fitting option – retainer clip for standard belts used for bread de-panner. Easy to clean with hygienic design. No dust/dirt pockets. Low vacuum level needed to collapse bellows. Reduces risk for damaging the handled bakery product.