Suction cup F-BX20 Silicone G1/8" male SS, detectable, FCM - 1
Item number: 0207063
52 Variants

Suction cup F-BX20 Silicone G1/8" male SS, detectable, FCM

The F-BX suction cups are made from long-lasting, high-end silicone that complies with FDA 21 CFR 177.2600 and EU 1935/2004. A metal additive makes it detectable for food safety. Ideal for frozen and raw foods, it grips irregular surfaces even at high speeds. The hygienic, easy-to-clean design prevents dust pockets. It’s available with food-grade, detectable, or stainless steel fittings and operates at low vacuum, reducing product damage risk.
Login or create account to access all our content and features!

Size

10 mm
Item number: 0207050
15 mm
Item number: 0207055
20 mm
Item number: 0207063
25 mm
Item number: 0206205
35 mm
Item number: 0206206
50 mm
Item number: 0216786

Fitting

Without fitting None
Item number: 0206204
M5 MaleSS
Item number: 0207049
M5 MaleComposite
Item number: 0207052
G 1/8" MaleSS
Item number: 0207063
G 1/8" MaleComposite
Item number: 0207067
G 1/4" MaleSS
Item number: 0207064
G 1/4" MaleComposite
Item number: 0207068
G 3/8" MaleSS
Item number: 0207072
G 3/8" MaleComposite
Item number: 0207076
1/8" NPT MaleSS
Item number: 0207065
1/8" NPT MaleComposite
Item number: 0207069
1/4" NPT MaleSS
Item number: 0207066
1/4" NPT MaleComposite
Item number: 0207070
3/8" NPT MaleSS
Item number: 0207074
3/8" NPT MaleComposite
Item number: 0207078
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • The silicone material complies with FDA 21 CFR 177.2600 and EU 1935/2004.
  • Long lasting high-end silicone material
  • A low percentage metal additive (Fe) is mixed with the rubber material to make it detectable.
  • Suitable for frozen and raw food.
  • Excellent grip on food with irregular surfaces and different heights, even at fast speeds and accelerations
  • Available with male threaded food grade, detectable plastic fittings or acid proof stainless steel fittings.
  • Easy to clean with hygienic design. No dust/dirt pockets.
  • Low vacuum level needed to collapse bellows. Reduces risk for damaging the handled food product