Suction cup F-BX15 Silicone G1/4" male composite, detectable, FCM - 1
Item number: 0207060
52 Variants

Suction cup F-BX15 Silicone G1/4" male composite, detectable, FCM

The F-BX suction cups are made from long-lasting, high-end silicone that complies with FDA 21 CFR 177.2600 and EU 1935/2004. A metal additive makes it detectable for food safety. Ideal for frozen and raw foods, it grips irregular surfaces even at high speeds. The hygienic, easy-to-clean design prevents dust pockets. It’s available with food-grade, detectable, or stainless steel fittings and operates at low vacuum, reducing product damage risk.
Login or create account to access all our content and features!

Size

10 mm
Item number: 0206202
15 mm
Item number: 0207060
20 mm
Item number: 0207068
25 mm
Item number: 0207075
35 mm
Item number: 0207083
50 mm
Item number: 0242585

Fitting

Without fitting None
Item number: 0206203
M5 MaleSS
Item number: 0207049
M5 MaleComposite
Item number: 0207052
G 1/8" MaleSS
Item number: 0207055
G 1/8" MaleComposite
Item number: 0207059
G 1/4" MaleSS
Item number: 0207056
G 1/4" MaleComposite
Item number: 0207060
G 3/8" MaleSS
Item number: 0207072
G 3/8" MaleComposite
Item number: 0207076
1/8" NPT MaleSS
Item number: 0207057
1/8" NPT MaleComposite
Item number: 0207061
1/4" NPT MaleSS
Item number: 0207058
1/4" NPT MaleComposite
Item number: 0207062
3/8" NPT MaleSS
Item number: 0207074
3/8" NPT MaleComposite
Item number: 0207078
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • 0