Suction cup VL40BL, G1/4"-G1/8" - 1
Item number: 0202722
28 Variants

Suction cup VL40BL, G1/4"-G1/8"

Value Line suction cups are suitable for standard/basic applications and the suction cups show good performance at a value price. The long-bellows shaped cup has long thin lips for good sealing on slightly corrugated surfaces e.g. corrugated cardboard. The products are available globally with off-the-shelf deliveries.
Login or create account to access all our content and features!

Size

20 mm
Item number: 0202685
25 mm
Item number: 0202699
30 mm
Item number: 0202711
40 mm
Item number: 0202722
50 mm
Item number: 0202734
60 mm
Item number: 0202746
75 mm
Item number: 0202758

Fitting

Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Suitable for level adjustment
  • Lifting movement to separate small and thin objects
  • Less suitable when the lifting force is parallel to the surface of the object
  • Volume discounts available for big packs from 30-99 pieces with an even larger discount for big packs of 100 pieces and above
  • PVC-free recyclable material