Suction cup VL40BX, 3/8"NPT-1/4"NPSF - 1
Item number: 0202721
28 Variants

Suction cup VL40BX, 3/8"NPT-1/4"NPSF

Value Line suction cups are suitable for standard/basic applications and the suction cups show good performance at a value price. The bellows shaped cup has long thin lips for good sealing on slightly corrugated surfaces e.g. corrugated cardboard. The products are available globally with off-the-shelf deliveries.
Login or create account to access all our content and features!

Size

20 mm
Item number: 0202680
25 mm
Item number: 0202694
30 mm
Item number: 0202706
40 mm
Item number: 0202721
50 mm
Item number: 0202733
60 mm
Item number: 0202745
75 mm
Item number: 0202757

Fitting

Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Suitable for level adjustment.
  • Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates
  • The lifting movement can be used to separate small and thin objects
  • Only lightweight objects should be handled when the lifting force is parallel to the surface of the object in order to achieve good precision and safe lifting movement
  • Volume discounts available for big packs from 30-99 pieces with an even larger discount for big packs of 100 pieces and above
  • PVC-free recyclable material