Suction cup VL60BL - 1
Item number: 0202122
35 Variants

Suction cup VL60BL

Value Line suction cups are suitable for standard/basic applications and the suction cups show good performance at a value price. The long-bellows shaped cup has long thin lips for good sealing on slightly corrugated surfaces e.g. corrugated cardboard. The products are available globally with off-the-shelf deliveries.
Login or create account to access all our content and features!

Size

20 mm
Item number: 0202117
25 mm
Item number: 0202118
30 mm
Item number: 0202119
40 mm
Item number: 0202120
50 mm
Item number: 0202121
60 mm
Item number: 0202122
75 mm
Item number: 0202123

Fitting

Without fitting None
Item number: 0202122
G 1/8" Male, M5 FemaleBrass
Item number: 0202684
1/8" NPT Male, M5 FemaleBrass
Item number: 0202686
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Suitable for level adjustment
  • Lifting movement to separate small and thin objects
  • Less suitable when the lifting force is parallel to the surface of the object
  • Volume discounts available for big packs from 30-99 pieces with an even larger discount for big packs of 100 pieces and above
  • PVC-free recyclable material