Suction cup BL50-4 Silicone, 1/2" NPT male - 1
Item number: 0120544
9 Variants

Suction cup BL50-4 Silicone, 1/2" NPT male

Optimized for bags with fragile contents and food. Can also be used for the same applications as for short bellows but can cope with greater differences in levels due to the longer lifting movement. Not suitable for use with deep vacuum levels. Can be equipped with reinforcement rings of polyamide to give extra stability.
Login or create account to access all our content and features!

Size

30 mm
Item number: 0116971
40 mm
Item number: 0114848
50 mm
Item number: 0120544

Fitting

Without fitting None
Item number: 0117612
G 1/4" MaleAl
Item number: 0118369
G 3/8" MaleAl
Item number: 0116993
G 1/2" MaleAl
Item number: 0120543
1/4" NPT MaleAl
Item number: 0118371
3/8" NPT MaleAl
Item number: 0116996
1/2" NPT MaleAl
Item number: 0120544
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • The long and flexible bellows design provides excellent adaptability to varying product heights and uneven surfaces.
  • A long, thin lip ensures a secure seal and superior grip, even on delicate or irregular items like thin foil bags.
  • Equipped with a high-flow fitting to maximize vacuum efficiency and speed in demanding applications.
  • The effective gripping area matches the lip diameter, ensuring stable and reliable handling.
  • Wide Temperature Range. Suitable for diverse environments, withstanding temperatures from -40°F to +392°F.