Suction cup BL50-3P Polyurethane 30/70, G1/2" male - 1
Item number: 0113745
9 Variants

Suction cup BL50-3P Polyurethane 30/70, G1/2" male

This suction cup is specially designed for plastic bag handling. The unique suction cup fitting allows the high initial flow needed for a secure grip. The dual-hardness suction cup offers better sealing capabilities and more stable and secure handling.
Login or create account to access all our content and features!

Size

30 mm
Item number: 0110545
40 mm
Item number: 0111791
50 mm
Item number: 0113745

Fitting

Without fitting None
Item number: 0112641
G 3/8" MaleAl
Item number: 0113743
G 1/2" MaleAl
Item number: 0113745
3/8" NPT MaleAl
Item number: 0113744
1/2" NPT MaleAl
Item number: 0113746
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • High-flow fitting allowing high initial vacuum flow needed for plastic bag handling.
  • Suitable for level adjustment and uneven surfaces.
  • Dual hardness allowing strength and stability in conjunction with softness and flexibility.
  • DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
  • The DURAFLEX® material is mark-free.