Suction cup BL20-2 Silicone, 1/8" NPT male, with mesh filter - 1
Item number: 0101206
43 Variants

Suction cup BL20-2 Silicone, 1/8" NPT male, with mesh filter

The BL-2 silicone cup has a soft, flexible lip and is suitable for bags that are not too tightly packed. It's four bellows offer good level compensation. Available in diameters from 20 to 50 mm.
Login or create account to access all our content and features!

Size

20 mm
Item number: 0101206
30 mm
Item number: 0101118
40 mm
Item number: 0101120
50 mm
Item number: 0101122

Fitting

Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Optimized for high-flow bag handling
  • Made from durable, high-quality silicone, allowing a wide temperature range
  • Secure, non-damaging grip on bags
  • Suitable for level adjustment.
  • Lifting movement to separate small and thin objects.
  • Less suitable when the lifting force is parallel to the surface of the object.