piGRIP® FLC - Flexible Level Compensator - 1
piGRIP® FLC - Flexible Level Compensator - 2
piGRIP® FLC - Flexible Level Compensator - 3
piGRIP® FLC - Flexible Level Compensator - 4
piGRIP® FLC - Flexible Level Compensator - 5
Item number: piGRIP® FLC

piGRIP® FLC - Flexible Level Compensator

piGRIP® FLC stands for 'Flexible Level Compensator' and is an innovative Piab component designed to enhance the already superior capabilities of existing Piab s...

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • FLC enables the use of suction cups that may have unique sealing or friction patterns but lack adequate stroke length.
  • A wide range of bellow suction cup combinations is possible, providing for perfectly customized solutions.
  • Enables both off-angle picking and level compensation.
  • Secure connection between the bellow and the lower clamp interface, limiting the risk of detachment during operation.
  • Allows for the integration of a piSAVE® sense valve in the FLC.
  • All piGRIP® FLC materials comply with REACH (EC 1907/2006) and RoHS (2011/65) regulations.
  • Clamp fittings are recommended for heavy lifts or when extra safety is desired.