
Item number: F20.21
4 Variants
Suction cup F20 Silicone FCM
The material used is food grade silicone material. It is free from colour pigments, approved by FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004.(FDA approved). The cup is soft and pliable and can operate at a wide temperature range.
Login or create account to access all our content and features!
Variants
F20.21
F20.21.02AB
F20.21.02AC
F20.21.02AF
Features
- The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
 - Suitable for flat objects.
 - Good stability and little inherent movement.
 - Recommended when the lifting force is parallel to the surface of the object.
 - Cleats prevent thin, sensitive objects from being deformed and gives extra friction when the lifting force is parallel.