Suction cup F25 Silicone, G1/8" male/M5 female - 1
Item number: 9921136
20 Variants

Suction cup F25 Silicone, G1/8" male/M5 female

Suitable for flat objects such as cardboard, sheet metal, glass and porous materials. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction.
Login or create account to access all our content and features!

Variants

  • Suction cup F25 Chloroprene
    0101131
  • Suction cup F25 Chloroprene, G1/8" male, with mesh filter
    0101293
  • Suction cup F25 Chloroprene, G1/8" male, with mesh filter and dual flow control valve
    0101299
  • Suction cup F25 Chloroprene, G1/8" male/M5 female
    0101295
  • Suction cup F25 Chloroprene, G1/8" male/M5 female, with mesh filter
    0101297
  • Suction cup F25 Chloroprene, G1/8" male/M5 female, with dual flow control valve
    0101301
  • Suction cup F25 Chloroprene, G1/8" male/M5 female, PA
    0109842
  • Suction cup F25 Chloroprene, M5 female
    0101292
  • Suction cup F25 Chloroprene, 5xM5 female
    0101296
  • Suction cup F25 Chloroprene, 1/8" NPT male, with mesh filter
    0101294
  • Suction cup F25 Silicone
    0101132
  • Suction cup F25 Silicone, G1/8" male, with mesh filter
    0101304
  • Suction cup F25 Silicone, G1/8" male/M5 female, with mesh filter
    0101308
  • Suction cup F25 Silicone, G1/8" male/M5 female, with dual flow control valve
    0101312
  • Suction cup F25 Silicone, G1/8" male/M5 female, PA
    0110335
  • Suction cup F25 Silicone, M5 female
    0101303
  • Suction cup F25 Silicone, 5xM5 female
    0101307
  • Suction cup F25 Silicone, 1/8" NPT male, with dual flow control valve
    0101311
  • Suction cup F25 Silicone, 1/8" NPT male, with mesh filter
    0101305
  • Suction cup F25 Silicone, G1/8" male/M5 female
    9921136

Features

  • Suitable for flat objects.
  • Good stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.
  • Cleats prevent thin, sensitive objects from being deformed and gives extra friction when the lifting force is parallel.