Suction cup U6 Silicone FCM, M5 male - 1
Item number: 9909633
25 Variants

Suction cup U6 Silicone FCM, M5 male

The material is approved by FDA (FDA 21 CFR 177.2600) and meets EU's regulation EU 1935/2004. This cup is transparent with no addition of pigments. For handling objects with flat or slightly curved surfaces.
Login or create account to access all our content and features!

Size

4 mm
Item number: 9909632
6 mm
Item number: 9909633
8 mm
Item number: 9909634
10 mm
Item number: 9909635
15 mm
Item number: 9909636
20 mm
Item number: 0200440
30 mm
Item number: 0200441
40 mm
Item number: 0200442
50 mm
Item number: 0200443

Fitting

Without fitting None
Item number: 0200255
M5 MaleBrass
Item number: 9909633
G 1/8" MaleFilter mesh, Al
Item number: 9909717
G 1/4" MaleFilter mesh, Al
Item number: 9909722
1/8" NPT MaleFilter mesh, Al
Item number: 9909719
1/4" NPT MaleFilter mesh, Al
Item number: 9909727
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • The silicone material complies with FDA 21 CFR 177.2600 & EU 1935/2004.
  • Suitable for objects with flat or slightly curved surfaces.
  • Also used for concave objects.