Suction cup F75 Nitrile-PVC with washer - 1
Item number: 3150037P
52 Variants

Suction cup F75 Nitrile-PVC with washer

Piab’s Nitrile-PVC flat suction cups are designed for robust and reliable material handling in tough industrial environments. The nitrile-PVC blend provides mark free handling and excellent resistance to oils, chemicals, and abrasion. Their flat design ensures a secure grip on smooth surfaces, making them ideal for automotive and manufacturing applications.
Login or create account to access all our content and features!

Size

40 mm
Item number: 0101135
50 mm
Item number: 0101137
75 mm
Item number: 3150037P
110 mm
Item number: 3150038P
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Suitable for flat objects.
  • Good stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.
  • Cleats prevent thin, sensitive objects from being deformed and gives extra friction when the lifting force is parallel.