PX200 - Suction cup - G1/2" female - 1
PX200 - Suction cup - G1/2" female - 2
Item number: 0256018
8 Variants

PX200 - Suction cup - G1/2" female

PX is a robust suction cup family designed for safe handling of workpieces with coarse, textured or uneven surfaces. A highly adaptable EPDM sealing edge combines with a rigid fitting plate and internal support pattern to create a stable grip, even on challenging materials like dry checker plate, ornamental glass or broken natural stone. With low internal volume for quick evacuation and a range of diameters matching common industry sizes, PX fits seamlessly into both new and existing automation solutions.
Login or create account to access all our content and features!

Size

110 mm
Item number: 0256016
160 mm
Item number: 0256017
200 mm
Item number: 0256018
250 mm
Item number: 0256019

Fitting

G 1/2" FemaleAl
Item number: 0256018
G 1/2" FemaleCone valve, Al
Item number: 0256022
Not compatible with the selected fitting or size. Choosing this option will adjust the size/fitting.

Features

  • Confident grip on rough, structured and uneven materials such as wood, dry sheet metal, glass and stone.
  • Soft, compliant EPDM sealing edge that closely follows surface contours for dependable sealing.
  • Rigid aluminium fitting plate with integrated support pattern to stabilize thin and delicate workpieces.
  • Gentle contact surfaces that help prevent marks, dents and permanent deformation.
  • Compact internal volume for very short evacuation times and increased lifting cycles.
  • Optional cone valve version that activates the cup only at pick, reducing air consumption by automatically deactivating cups that are not in contact with the workpiece.
  • Sealing element is securely locked into the fitting plate yet can be easily replaced when worn.
  • Threaded connection in the fitting plate for direct vacuum hookup or optional cone valves.
  • Available in multiple diameters aligned with typical sizes used in wood, metal, glass and stone handling.